20HL-BSJ-UK 8:1/SSE-1/SSE-2/FT/72.00/S

20HL-BSJ-UK 8:1/SSE-1/SSE-2/FT/72.00/S
Ball Screw Jack

Inch Worm Gear Ball Screw Jack, Upright Keyed, High Lead, 20 ton Capacity, 8:1 Gear Ratio, Standard Threaded End

$10428.31 각 제품**
Max Travel Length

Min: 1.0 in  Max: 240.0 in  To the nearest .01 in

Jack Configuration

  • Improved speed, force, duty cycle, acceleration
  • Longer life cycle (low friction)
  • Requires less motor power
  • Greater positioning accuracy

측정

측정
크기
T 1,828.80 mm (72.000 in)

명세서

사양
Gear Ratio 8:1
Screw Diameter 57 mm / 2.25 in
Screw Lead 25 mm / 1.00 in
Screw Root Diameter 47 mm / 1.85 in
Worm Turns Per Inch 8
무게 89 kg / 195.20 lbs
Min Temp -29 °C / -20 °F
Max Temp 93 °C / 200 °F
Housing Material Ductile Iron
Drive Sleeve Material Nook Bronze Proprietary
Worm Shaft Material Alloy Steel
스크류 재질 4150 Case Hardened
Bellows Boots No Bellows Boots
Nook Sensor No Tube Sensor
Environmental Standard Environment

성능

성능
성능
Capacity 177,929 N / 40,000.00 lbf
Torque to Raise 1 lb [0.45 kg] 0.0038 N·m / 0.0340 in.-lb.
Max Input Torque 141.57 N·m / 1,253.00 in.-lb.
Max Input kW/HP 5.60 kW / 7.50 hp
Max Worm Speed Rated Load 343 rpm
Max Capacity at 1750 rpm 34,874 N / 7,840 lbf
Tare Drag Torque 4.519 N·m / 40.000 in.-lb.
Back Drive Holding Torque 73.214 N·m / 54.000 ft.-lb.
Jack Travel Rate at 1750 RPM 5,537 mm/min / 218 in/min

견적 내기

* 저희가 최선으로 고객을 지원할 수 있도록 아래 정보를 입력해 주십시오: